IESNA:LM-63-2002
[TEST]P1500445
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P207151)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/8/2022
[MANUFAC] COOPER LIGHTING SOLUTIONS - PORTFOLIO (FORMER EATON)
[LUMCAT]LD4C75D010 EU4759050 4LBMH
[LUMINAIRE]4 INCH 7500 LUMEN PORTFOLIO LED DOWNLIGHT WITH, 5000K, 90CRI LEDS AND 4LBM TRIM WITH H FINISH
[DRIVER]
[_INPUT_ELECTRICAL] VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Area, Commercial, Hospitality, Hotel, Institutional, Office, Recreation, Residential, Retail, Ambient, Downlight, Wall Wash
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]6421
TILT=NONE
117 -1 1 37 1 1 1 -0.334 -0.334 0
1 1 81.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
6366.8 6328 6250.5 6105.1 5920.9 5698.3 5485 5242.7 4980.9 4700.2
4360.9 3953.7 3479.1 2945.9 2384 1860.5 1395.6 1027.2 736.4 504.1
349 242.4 174.5 126 96.9 67.9 48.5 38.8 29.1 19.4
9.7 9.7 9.7 0 0 0 0
